IESNA:LM-63-2002
[TEST]P1197661
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1A-935-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 3500K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3108
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
455.7 466.6 472.5 467.2 449.4 413.3 384.4 383.6 398.1 418.2
448.4 488.7 541.1 612.7 692.8 770 849.8 936.6 1033.7 1117.7
1158.1 1137 1058.3 915 669.2 428.3 293.2 213.1 155.4 115.1
83.3 63.7 51.1 37.6 21.4 7.6 0
455.7 469.2 475.3 470.3 452.9 416.9 387.6 384.9 398.6 417.9
446.8 486 536.3 605.3 686.9 764.9 845.9 933.6 1031.9 1119.1
1165.8 1151.6 1078.9 948.5 714.1 456 311 226.6 164.9 121.7
88.2 67.5 53.6 41.7 24.2 9.9 0
455.7 468.4 475 471.3 456.3 424.3 393.2 388.4 400.6 419.9
446.3 484.2 533.7 598.2 679.3 768.5 846.4 923.7 1022.7 1118
1177.2 1182.6 1130.4 994.6 771.5 508.8 359.4 267.8 199.6 145
105.4 78.7 59.7 50.5 30.5 10.7 0
455.7 467.5 475.6 475.3 465.7 442.6 412 397.3 402.4 418.2
442.5 475.5 518.5 573.3 640.9 716.7 796.9 879.8 972.4 1075.6
1164 1203.7 1181.3 1097.7 924.9 653.2 440.5 338.9 267.8 207.8
159 116.4 82 57.6 41.2 16.2 0
455.7 467.5 477.8 481.9 477.4 464.1 439.8 418.7 414.6 424.2
443.6 472.5 507.8 553.6 610.7 677.8 751.5 828.9 914 1015.1
1126.4 1218.3 1255.4 1222.4 1106.9 862.5 557.6 363.3 279.5 226.3
181.1 145 111.2 79.5 50.8 22.1 0
455.7 466.4 478.3 487.8 491.5 488.8 477.4 459.6 446.1 445
455.7 477.8 508.6 547.2 595.9 656.2 727.3 806.3 888.6 977.8
1088.5 1210.3 1312.9 1362.6 1336 1200 893.2 528.6 294.1 198.6
151.2 113.5 84.9 58.5 35.8 14.8 0
455.7 466.2 478.8 492.3 503.3 510.9 513.7 510.8 503.2 498.4
503.7 519.8 544.2 575.7 618.3 674 741.6 819.5 906.4 999.1
1092.6 1199.3 1327.4 1476.9 1604 1642.9 1538.7 1194 723.3 358
178.6 110.8 72.2 44 25.2 9.7 0
455.7 464.6 477.8 494.1 510.4 525.8 542.6 559.1 572.8 584.8
598.5 615 636.9 667.3 709.6 766.5 838 920.4 1011.4 1106.4
1198.1 1289.2 1390.1 1530.1 1745.2 2014 2215.5 2206.3 1875.5 1363.1
796.6 366.5 147.9 74.7 33.1 9.6 0
455.7 463.3 475.1 491.6 509.9 530.9 555.6 584 615.8 651.3
693.3 740.2 789.1 842.2 904.4 981.1 1069 1163.3 1258.2 1346.4
1430.5 1509.7 1586.9 1668.7 1784.9 1982 2295 2599.3 2592.7 2227.9
1554 736.9 232.9 88.6 41.2 13.5 0
455.7 461.1 472.5 487.8 506.3 528.2 554.1 583.8 615.8 653.9
698.8 749.6 804.3 866.5 942.8 1037.8 1150.8 1279.4 1400.5 1514.3
1621 1717.3 1802.1 1892.6 2009.9 2202.2 2506.9 2820.9 2904.4 2627
1847.9 740.5 197.1 76.2 33.8 10.1 0
455.7 460.6 471.3 486 503.2 522.8 547.5 575.6 606.9 642.7
684.7 731.7 781.7 837.5 905.1 989.8 1091.8 1203.6 1315.9 1423.6
1526.8 1624.5 1716.8 1813.5 1939.3 2128 2450.5 2733.2 2799.3 2542.7
1862.8 782 206.8 76.9 30.2 8.4 0
455.7 459 468.2 481.4 496.7 514.4 536.2 560.7 587.1 617.3
651.8 690 728.4 770 820.3 882.5 958.7 1043.3 1129.5 1215.3
1299.4 1377.4 1451.3 1531.8 1643.3 1828.5 2102.2 2333.1 2320.4 2061
1514.1 638.2 169.7 64.6 24.9 6.4 0
455.7 458.1 465.6 476.8 489.6 504.3 522.1 540.9 560.1 580.5
603.4 627.4 649.1 667.9 688 713.1 745.8 785.2 828.1 874.1
922.4 971 1019.7 1078.2 1170.1 1341.5 1579.6 1729 1620.5 1355.6
962.3 403.7 111.3 43.9 18.8 5.6 0
455.7 454.8 457.8 463.4 469.2 475.1 479.9 480.7 474.8 460.6
438.4 408.7 372.7 335 298 268.5 246.9 233.2 228.4 231.4
242.3 254.5 259.3 254 242.6 224.3 189.8 143.6 109.7 88.7
70.9 55.6 42.4 30.2 18.6 6.9 0
455.7 450.4 447.9 446.1 443.3 436.9 422.9 399.8 367.1 332.8
303.9 281 263.7 249.4 238 229.9 223.6 219.3 216.2 213.6
208.3 199.6 187.5 172.2 153.2 134.4 119.7 107.5 95.5 83.3
70.9 58.9 46.3 32.7 19.6 6.6 0
455.7 445.8 437.5 427.6 414.8 395.1 369.6 344.5 323.9 307.1
292.6 279.9 268.8 258.3 247.9 238.1 230.2 223.6 217.5 209.9
199.6 186.5 174.3 164.4 155 144 131.6 118.9 107.7 96.3
82.1 68.3 53.6 38.8 22.6 10.4 0
455.7 441.3 426.3 409 388.1 364.6 346.7 335.1 325.7 315.5
303.9 292.1 280.4 269 257.1 244.2 231.5 220.5 211.3 202.9
195.4 189 183.4 177 167.4 153.2 139.4 128.1 117.1 105.5
93.5 80.3 66.3 50.8 33.6 18 0
455.7 439.8 418.4 395.1 371.7 353.4 344.7 341.4 336.9 328.7
317.1 303 288.1 273.6 258.6 242.4 226.4 212.6 202.5 196.1
190.5 185.9 181.6 170 155.5 148.6 141.2 133.3 123.7 113.5
102.2 91.2 79.3 62.8 47.5 27.2 0
455.7 436.7 411.1 384.6 362.7 350.8 349 350.6 348.8 340.2
326.7 310.4 291.4 275.1 257.3 242.1 229.2 215.7 203.3 192.5
184 178.4 167.9 154.9 149.3 142.3 134.9 127.2 118.9 109.8
99.9 92 79 64.8 49.1 28.2 0
455.7 434.6 405.9 377.5 358.2 350.9 353.4 357.4 356.2 348
333 313.7 292.4 270.5 251.8 242.6 231.7 215.4 196.4 182.2
173.2 167.7 155 147.4 141.2 134.1 126.3 118.1 109.2 99.9
90.9 84.1 70.4 56.2 42.4 25.9 0
455.7 433.4 400.9 372.9 355.7 351.1 355.6 360.3 360 351.8
336.4 316.3 292.9 267.3 245.4 235 220.2 200.2 182.7 172
164.4 158.8 147.8 142 135.1 128.1 120.1 112 103.4 94.3
86.9 89.1 65.8 48.7 36 15 0
455.7 434.7 402.9 373.9 356.4 351.4 355.4 361 361 352.8
337.4 317.3 294.1 268.3 245.7 235.5 220.5 200 183.2 172
163.8 159 147.1 141.5 134.7 128.1 120.4 112.1 103.9 94.3
85.8 80.8 61.2 48.7 37.1 21.4 0
